ST Life.augmented

DIP1524-01D3

GPS/GLONASS and 2.4 GHz diplexer
  • active 活性

The DIP1524-01D3 is a diplexer designed to separate the RF received signals of the GPS-GLONASS from the RF received signals in the 2.4 to 2.7 GHz band.

The DIP1524-01D3 has been designed using STMicroelectronics IPD (Integrated Passive Device) technology on non conductive glass substrate to optimize RF performance.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Low insertion loss
  • High attenuation levels
  • Input power for GPS: 25 dBm max
  • Input power for WLAN: 28 dBm max
  • High power capacity
  • Lead-free, Flip-Chip package
  • Small footprint
  • Very low profile (< 630 μm thickness)
  • High RF performance

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8780: GPS/GLONASS and 2.4 GHz diplexer
2.0 181 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 5000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
DIP1524-01D3ActiveChip Scale Package 0.4mm pitchTape And Reel_Free Samples.129Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE48811
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback