ST Life.augmented

DIP2450-01D3

2 G / 5 G WLAN diplexer
  • active 活性

This diplexer targets the use of dual band 2.4 GHz and 5 GHz. The DIP2450-01D3 is a diplexer dedicated to the WLAN/BT application.

It is designed using STMicroelectronics IPD (integrated passive device) technology on non conductive glass substrate to optimize RF performance.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Low insertion loss in pass band
  • High attenuation levels
  • High rejection of out-of-band frequencies
  • Small footprint: < 1.4 mm2
  • Benefits
  • Very low profile (<600 μm after reflow)
  • High Q, low loss
  • High RF performance
  • Tight tolerance
  • Bill of materials and area reduction

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9039: 2 G / 5 G WLAN diplexer
2.0 269 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 5000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
DIP2450-01D3ActiveChip Scale Package 0.4mm pitchTape And Reel_-.1235Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE39721
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback