ST Life.augmented

TS3011

Rail-to-rail high-speed comparator
  • active 活性

The TS3011 single comparator features a high-speed response time with rail-to-rail inputs. Specified for a supply voltage of 2.2 to 5 V, this comparator can operate over a wide temperature range of -40°C to +125°C.

The TS3011 offers micropower consumption as low as a few hundred microamperes, thus providing an excellent ratio of power consumption current versus response time.

The TS3011 includes push-pull outputs and is available in small packages (SMD): SOT23-5 and SC70-5.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Propagation delay: 8 ns
  • Low current consumption: 470 μA typ at 5 V
  • Rail-to-rail inputs
  • Push-pull outputs
  • Supply operation from 2.2 to 5 V
  • Wide temperature range: -40°C to +125°C
  • ESD tolerance: 2 kV HBM/200 V MM
  • Latch-up immunity: 200 mA
  • SMD packages
  • Automotive qualification

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8604: Rail-to-rail high-speed comparator
2.0 331 KB

Application Notes

描述 版本 大小
pdf
AN4071: Introduction to comparators, their parameters and basic applications
1.0 482 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
TS3011 PSpice model
1.0 3 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS3011ICTActiveSC70-5Tape And Reel-40125_-1.05Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE26905
DIGIKEYOrder NowWORLDWIDE1991
Ecopack2-
TS3011ILTActiveSOT23-5LTape And Reel-40125_-1.05Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE30001
ARROWOrder NowEUROPE400000
Farnell Element14Order NowEUROPE2131
RS COMPONENTSOrder NowEUROPE16305
MOUSEROrder NowWORLDWIDE28411
Ecopack2PDF
XML
TS3011IYLTActiveSOT23-5LTape And Reel-40125Yes-1.25Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA28003000
ARROWOrder NowEUROPE30000
RUTRONIKOrder NowEUROPE30001
DIGIKEYOrder NowWORLDWIDE29941
FUTUREOrder NowWORLDWIDE15001
MOUSEROrder NowWORLDWIDE4951
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback