ST Life.augmented

TDA7498E

160W+160W dual BTL class D audio amplifier
  • active 活性

The TDA7498E is a dual BTL class-D audio amplifier with a single power supply designed for home systems and active speaker applications.

It comes in a 36-pin PowerSSO package with exposed pad up (EPU) to facilitate mounting a separate heatsink.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 160-W + 160-W output power at THD = 10% with RL = 4 Ω and VCC= 36 V
  • 1 x 220 W output power mono parallel BTL at THD = 10% with RL = 3 Ω and VCC= 36 V
  • Wide-range single-supply operation (14 - 36 V)
  • High efficiency (η = 85%)
  • Parallel BTL function using the MODE pin
  • Four selectable, fixed gain settings of nominally 23.8 dB, 29.8 dB, 33.3 dB and 35.8 dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Smart protection
  • Thermal overload protection
  • Small offset less than 20 mV

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8807: 160-watt + 160-watt dual BTL class-D audio amplifier
2.0 1,096 KB

Application Notes

描述 版本 大小
pdf
AN4015: Dual-BTL class-D audio amplifier demonstration board based on the TDA7498E
1.0 2,346 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-CCA044V1 160 W+160 W dual BTL class-D audio amplifier demonstration board based on the TDA7498E

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TDA7498ENRNDPowerSSO 36Tube079_-3.906No availability reported, please contact our Sales officeEcopack2PDF
XML
TDA7498ETRActivePowerSSO 36Tape And Reel079_-3.551Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE8031
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback