ST Life.augmented

STW88N65M5

N-channel 650 V, 0.024 Ohm typ., 84 A MDmesh M5 Power MOSFET in TO-247 package
  • active 活性

These devices are N-channel MDmesh™ V Power MOSFETs based on an innovative proprietary vertical process technology, which is combined with STMicroelectronics’ well-known PowerMESH™ horizontal layout structure. The resulting product has extremely low on-resistance, which is unmatched among silicon-based Power MOSFETs, making it especially suitable for applications which require superior power density and outstanding efficiency.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Worldwide best RDS(on)in TO-247
  • Higher VDSSrating
  • Higher dv/dt capability
  • Excellent switching performance
  • Easy to drive
  • 100% avalanche tested

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8771: N-channel 650 V, 0.024 Ω typ., 84 A, MDmesh™ V Power MOSFETs in TO-247 and TO-247 long leads packages
5.0 1,224 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
STW88N65M5 PSpice model
3.0 10 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Products and solutions for solar energy
1.0 1,318 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STW88N65M5ActiveTO-247Tube_Free Samples20Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA4070
Newark Element14Order NowAMERICA60
P&SOrder NowASIA/PACIFIC5161
ANGLIA LiveOrder NowEUROPE47871
ARROWOrder NowEUROPE5100
Farnell Element14Order NowEUROPE1851
RS COMPONENTSOrder NowEUROPE1311
RUTRONIKOrder NowEUROPE96030
DIGIKEYOrder NowWORLDWIDE7051
FUTUREOrder NowWORLDWIDE8071
MOUSEROrder NowWORLDWIDE3121
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback