ST Life.augmented

LBP01

LED bypass protection
  • active 活性

The LBP01 series are bypass switches to be connected in parallel with 1 or 2 LEDs. In case of LED failure, this allows the current to flow through the other LEDs.

It also provides an overvoltage protection against surges defined in IEC 61000-4-2 and IEC 61000-4-5

Their robust dice also protect LEDs against surge.

These devices are compatible with LEDs up to 1 A.

LBP01 are packaged either in SMB or SOT23-5L

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Bidirectional device: LBP01-0810B
  • Unidirectional device: LBP01-0803SC5
  • RoHS compliant
  • Benefits
  • Keep LED strings on in case of LED open mode failure
  • Reduced maintenance cost
  • Increase lifetime of the lighting system
  • Complies with the following standards:
  • IEC61000-4-2 level 4±15 kV (air discharge)±8 kV (contact discharge)
  • IEC 61000-4-5±1kV / 24 A

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8958: LED bypass protection
1.1 220 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
LBP01-0810B PSpice model (.lib & .olb)
1.0 3 KB

样品 & 购买

顶部
产品型号 Marketing StatusStand-off voltage (nom) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LBP01-0803SC5Active3Uni-DirectionalSOT23-5LTape And Reel-.194Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE2211
DIGIKEYOrder NowWORLDWIDE30301
MOUSEROrder NowWORLDWIDE130601
Ecopack2-
LBP01-0810BActive3Bi-DirectionalSMBTape And Reel-.205Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA25002500
Farnell Element14Order NowEUROPE3111
RS COMPONENTSOrder NowEUROPE27401
DIGIKEYOrder NowWORLDWIDE46311
MOUSEROrder NowWORLDWIDE43031
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback