ST Life.augmented

TSX561

Micropower, wide bandwidth 16V CMOS op-amps
  • active 活性

The TSX56x, TSX56xA series of operational amplifiers benefit from STMicroelectronics®16 V CMOS technology to offer state-of-the-art accuracy and performance in the smallest industrial packages. The TSX56x, TSX56xA have pinouts compatible with industrial standards and offer an outstanding speed/power consumption ratio, 900 kHz gain bandwidth product while consuming only 250 μA at 16 V. Such features make the TSX56x, TSX56xA ideal for sensor interfaces and industrial signal conditioning. The wide temperature range and high ESD tolerance ease use in harsh automotive applications.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Low power consumption: 235 μA typ. at 5 V
  • Supply voltage: 3 V to 16 V
  • Gain bandwidth product: 900 kHz typ.
  • Low offset voltage
  • “A” version: 600 μV max.
  • Standard version: 1 mV max.
  • Low input bias current: 1 pA typ.
  • High tolerance to ESD: 4 kV
  • Wide temperature range: -40 to +125 °C
  • Automotive qualification
  • Tiny packages available
  • SOT23-5
  • DFN8 2 mm x 2 mm, MiniSO8, SO8
  • QFN16 3 mm x 3 mm, TSSOP14
  • Benefits
  • Power savings in power-conscious applications
  • Easy interfacing with high impedance sensors
  • Related products
  • See TSX63x series for reduced power consumption (45 μA, 200 kHz)
  • See TSX92x series for higher gain bandwidth products (10 MHz)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9079: Micropower, wide bandwidth (900 kHz), 16 V CMOS operational amplifiers
4.0 1,013 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
TSX561 Pspice model
3 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
TSX56 series: 16 V CMOS rail-to-rail micropower op-ams
1.0 557 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSX561ILTActiveSOT23-5LTape And Reel-40125_-.395Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
ANGLIA LiveOrder NowEUROPE30001
Farnell Element14Order NowEUROPE24771
RS COMPONENTSOrder NowEUROPE28751
MOUSEROrder NowWORLDWIDE24501
Ecopack2PDF
XML
TSX561IYLTActiveSOT23-5LTape And Reel-40125YesFree Samples.474Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE28311
RS COMPONENTSOrder NowEUROPE33801
RUTRONIKOrder NowEUROPE30003000
DIGIKEYOrder NowWORLDWIDE49851
MOUSEROrder NowWORLDWIDE25681
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback