ST Life.augmented

L3GD20H

MEMS motion sensor: 3-axis digital output gyroscope
  • active 活性

The L3GD20H is a low-power three-axis angular rate sensor.

It includes a sensing element and an IC interface able to provide the measured angular rate to the external world through digital interface (I2C/SPI).

The sensing element is manufactured using a dedicated micromachining process developed by ST to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L3GD20H has a full scale of ±245/±500/±2000 dps and is capable of measuring rates with a user selectable bandwidth.

The L3GD20H is available in a plastic land grid array (LGA) package and can operate within a temperature range from -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Wide supply voltage, 2.2 V to 3.6 V
  • Wide extended operating temperature range (from -40 °C to 85 °C)
  • Low voltage compatible IOs, 1.8 V
  • Low power consumption
  • Embedded power-down
  • Sleep mode
  • Fast turn-on and wake-up
  • Three selectable full scales up to 2000 dps
  • 16 bit rate value data output
  • 8 bit temperature data output
  • I2C/SPI digital output interface
  • 2 dedicated lines (1 interrupt, 1 data ready)
  • User enable integrated high-pass filters
  • Embedded temperature sensor
  • Embedded 32 levels of 16 bit data output FIFO
  • High shock survivability
  • ECOPACK® RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9182: MEMS motion sensor: three-axis digital output gyroscope
2.0 2,478 KB

Application Notes

描述 版本 大小
pdf
AN4506: L3GD20H: 3-axis digital output gyroscope
2.0 1,380 KB

Design Notes & Tips

描述 版本 大小
pdf
DT0011: Benefits in using FIFO buffer embedded in ST MEMS sensors
1.0 618 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI136V1 L3GD20H adapter board for standard DIL 24 socket
STSW-MEMS020 L3GD20H Linux OS device driver
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

Flyer

描述 版本 大小
pdf
3-axis digital gyroscopes for enhanced motion-control realism and image stabilization
2.0 1,106 KB

Brochure

描述 版本 大小
pdf
MEMS and Sensors, Smart solutions for IoT and enhanced user experience
6.0 1,594 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L3GD20HTRActiveLLGA 16 3x3x1.0Tape And Reel_Free Samples2.005Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA274314000
RS COMPONENTSOrder NowEUROPE38305
DIGIKEYOrder NowWORLDWIDE83201
FUTUREOrder NowWORLDWIDE661
MOUSEROrder NowWORLDWIDE63421
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback