ST Life.augmented

TS881

Rail-to-rail 0.9V nanopower single comparator
  • active 活性

The TS881 device is a single comparator featuring ultra low supply current (210 nA typical with output high, VCC= 1.2 V, no load) with rail-to-rail input and output capability. The performance of this comparator allows it to be used in a wide range of portable applications. The TS881 device minimizes battery supply leakage and therefore enhances battery lifetime.

Operating from 0.85 V to 5.5 V supply voltage, this comparator can be used over a wide temperature range (-40 to +125 °C) keeping the current consumption at an ultra low level.

The TS881 device is available in the SC70-5 and the SOT23-5 package, allowing great space saving on the PCB.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Ultra low current consumption: 210 nA typ.
  • Propagation delay: 2 μs typ.
  • Rail-to-rail inputs
  • Push-pull output
  • Supply operation from 0.85 V to 5.5 V
  • Wide temperature range: -40 to +125 °C
  • ESD tolerance: 8 kV HBM / 300 V MM
  • SMD package

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9113: Rail-to-rail 0.9 V nanopower comparator
2.0 913 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
TS881 Pspice model
1.0 3 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
TS881 nanopower comparator
209 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Micropower op amp and comparator solutions
2.0 1,565 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS881ICTActiveSC70-5Tape And Reel-40125_Free Samples.705Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1110003000
AVNETOrder NowAMERICA1080000
ANGLIA LiveOrder NowEUROPE30001
ARROWOrder NowEUROPE28000
RUTRONIKOrder NowEUROPE433000
DIGIKEYOrder NowWORLDWIDE69981
FUTUREOrder NowWORLDWIDE1350003000
MOUSEROrder NowWORLDWIDE55181
Ecopack2PDF
XML
TS881ILTActiveSOT23-5LTape And Reel-40125_Free Samples.705Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE242010
DIGIKEYOrder NowWORLDWIDE164301
MOUSEROrder NowWORLDWIDE43661
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback