ST Life.augmented

FDA4100LV

4x135W / 2x270W low voltage operation PWM digital input power amplifier with I2C diagnostics and step-up driver
  • active 活性

The FDA4100LV is a new BCD- SOI (silicon on insulation) technology QUAD BRIDGE class D amplifier, specially intended for car radio applications.

Thanks to the technology used, it is possible to integrate a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with to the standard class AB.The integrated D/A converter allows to reach outstanding performances (110 dB S/N ratio with 108 dB of dynamic range). The feedback loop is including the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently of the inductor and capacitor quality.

FDA4100LV is fully configurable through I2C bus interface and integrates a full diagnostics array specially intended for automotive applications (with the status of each single speaker).Thanks to the solutions implemented to solve the EMI problems, the device is conceived to be used in the standard single DIN car-radio box together with the tuner.The possibility to parallelize the outputs allows to drive both 2 Ω and 1 Ω speakers.A built-in step-up driver allows to provide high output power even using the standard 14 V supply voltage.

Moreover FDA4100LV is able to work down to 6 V supply, thus supporting the most recent low voltage ('start-stop') car-makers specification.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Integrated 108 dB D/A conversion
  • I2S and TDM digital input (3.3/1.8 V)
  • Input sampling frequency: 44.1kHz, 48 kHz, 96 kHz, 192 kHz
  • MOSFET power outputs
  • Step-up driver included
  • EMI control for FM/AM compatibility
  • EMI compliance at the CEI EN 55025 (2009-10)
  • Dithering possibility
  • Very low component count
  • Output lowpass filter included in the feedback
  • Low radiation function (LRF)
  • High output power capability
  • 4 x 85 W/4 Ω @ 25 V, 1 kHz, 10 % THD
  • 2 x 150 W/2 Ω @ 25 V, 1 kHz, 10 % THD
  • Max. output power
  • 4 x 135 W/4 Ω @ 25 V, 1 kHz
  • 2 x 270 W/2 Ω @ 25 V, 1 kHz
  • Full I2C bus driving (3.3/1.8 V):
  • Independent front/rear soft play/ mute
  • I2C diagnostics (DC and AC load detection, internal test signal generated)
  • Very flexible fault detection though integrated diagnostic
  • Offset detector (play or mute mode)
  • Four independent short circuit protection
  • Clipping detector
  • C-MOS compatible enable pin (3.3/5 V)
  • ESD protection
  • 6 V operation (“start - stop”)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1997: 4 x 135 W / 2 x 270 W PWM digital input power amplifier with I2C diagnostics, step-up driver and low voltage operation
2.0 245 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Car-audio power amplifiers
1.0 1,331 KB
pdf
FDA series
1.0 2,256 KB
pdf
FDA801 and FDA801B Full digital audio amplifiers for car infotainment systems
1,361 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
FDA4100LVActiveHI-QUAD92 14x20Tray-40105Yes-10No availability reported, please contact our Sales officeEcopack1 (*)PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback