ST Life.augmented

FDA450LV

4x50W low voltage operation PWM digital input power amplifier with I2C diagnostics
  • active 活性

The FDA450LV is a new BCD- SOI (silicon on insulation) technology QUAD BRIDGE class D amplifier, specially intended for car radio applications.

Thanks to the technology used, it is possible to integrate a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with the standard class AB.

The integrated D/A converter allows to reach outstanding performances (110 dB S/N ratio with 108 dB of dynamic range). The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently of the inductor and capacitor quality.

FDA450LV is fully configurable through I2C bus interface and integrates a full diagnostics array specially intended for automotive applications.

Thanks to the solutions implemented to solve the EMI problems, the device is conceived to be used in the standard single DIN car-radio box together with the tuner.

The possibility to parallelize the outputs allows to drive both 2 Ω and 1 Ω speakers.

Moreover FDA450LV is able to work with power supply as low as 6 V, thus supporting the most recent low voltage ('start-stop') car-makers specification.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Integrated 108 dB D/A conversion
  • I2S and TDM digital input (3.3/1.8 V)
  • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
  • MOSFET power outputs
  • EMI control for FM/AM compatibility
  • EMI compliance at the CEI EN 55025 (2009-10)
  • Dithering possibility
  • Very low external component count filter
  • Output lowpass filter included in the feedback
  • Low radiation function (LRF)
  • Max. output power
  • 4 x 50 W/4 Ω @ 15.2 V, 1 kHz
  • High output power capability
  • 28 W/4 Ω 10 % THD, Vd = 14.4 V
  • Full I2C bus driving (3.3/1.8 V):
  • Independent front/rear soft play/ mute
  • I2C bus diagnostics (including DC and AC load detection, test signal internally generated)
  • Very flexible fault detection though integrated diagnostic
  • Offset detector (play or mute mode)
  • Four independent short circuit protection
  • Clipping detector
  • C-MOS compatible enable pin (3.3/5 V)
  • ESD protection
  • 6 V operation (“Start - Stop”)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1996: 4 x 50 W PWM digital input power amplifier with built-in diagnostics features and low voltage operation
2.0 226 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Car-audio power amplifiers
1.0 1,331 KB
pdf
FDA series
1.0 2,256 KB
pdf
FDA801 and FDA801B Full digital audio amplifiers for car infotainment systems
1,361 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
FDA450LVActiveTQFP 100 14x14x1.0Tray-4085Yes-9Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE5301
Ecopack2PDF
XML
FDA450LV-TActiveTQFP 100 14x14x1.0Tape And Reel-4085Yes-9No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback