ST Life.augmented

SPV1512

12 V reverse voltage cool bypass switch
  • Evaluation 评估

The SPV1512 is a cool bypass switch with a very low forward voltage drop and ultra low reverse leakage current. The former drastically reduces the power dissipation in bypass mode and prolongs the lifetime of the device, by reducing maintenance costs and shutdown due to a device failure. The latter allows the device to work at very high temperature avoiding thermal runaway phenomenon. These are clearly key benefits for all those applications requiring low power consumption to increase the system lifetime and maximize the power transfer from harvesting source to the load. For all these reasons and the strong ESD robustness, the cool bypass switch is the significant evolution with respect to the traditional standard Schottky diode.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Maximum forward current IF = 16 A
  • Maximum reverse recovery mode VR up to 12 V
  • Very low forward voltage drop:
  • VF = 120 mV @ IF = 10 A, TAMB = 125 °C
  • Ultra low reverse leakage current:
  • IR = 100 μA @ VR = 12 V, TAMB = 125 °C
  • ESD HBM level (JESD22-A114) up to 8 kV
  • Surge test level (IEC61000-4-5) up to 2 kV
  • Junction temperature range TJ from -40 °C to 150 °C

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9238: 12 V reverse voltage cool bypass switch
2.0 530 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPV1512NEvaluationWDFN 6X5X0.75 8L PITCH 1,27Tape And Reel_-2No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback