STEVAL-CCA015V1
Triple video buffer with filter for HD demonstration board based on the TSH346-
活性
This demonstration board is designed to evaluate the TSH346, a single supply triple video buffer featuring an internal gain of 6 dB and an internal low pass filter of 36 MHz cut-off frequency for each channel to fit with high definition requirements for video line interfaces.
Key Features
- 4.5 V to 5.5 V single supply operation
- R-G-B, Y-Pb-Pr, Y-C-CVBS, HD driving
- 3 channels with 6 dB gain buffer
- 3 video reconstruction filters for HD
- 3 internal input DC level shifter
- No input capacitor is required
- Very low harmonic distortion
- Each output can drive AC/DC coupled 150 Ω loads
- Tested on 5 V power supply
- RoHS compliant
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB0842: Triple video buffer with filter for HD demonstration board based on the TSH346
|
1.1 | 146 KB |
Hardware Resources
Board Manufacturing Specification
| 描述 | 版本 | 大小 |
|---|---|---|
|
Gerber files for STEVAL-CCA015V1 board
|
1.0 | 129 KB |
Bill of Materials
| 描述 | 版本 | 大小 |
|---|---|---|
|
BOM for STEVAL-CCA015V1 board
|
1.0 | 8 KB |
Schematic Pack
| 描述 | 版本 | 大小 |
|---|---|---|
|
Board schematics for STEVAL-CCA015V1 board
|
1.0 | 23 KB |
Associated Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| STSW-AUDIO011 | APWorkbench for audio |
样品 & 购买
顶部| 产品型号 | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-CCA015V1 | Active | TSH346IDT | 59.17 |
| Ecopack2 | - | |||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||