ST Life.augmented

STEVAL-IDZ001V1

ZigBee®-dual IFs EEPROM adapter for STM3221G-EVAL
  • NRND NRND

The STEVAL-IDZ001V1 demonstration board is based on SPZB32W and allows the interfacing to the STM3221G-EVAL needed to manage a smartplug network system. Furthermore, the adapter has a dual interface EEPROM (M24LR64-r) on board.

The ZigBee module SPZB32W communicates with the STM3221G demonstration board by an adapter connected through the SPI and UART communication, while the dual interface EEPROM is connected to the STM3221G-EVAL by the I2C interface.

pdf 下载
Data Brief

Key Features

  • Based on ZigBee® module SPZB32W and M24LR64-r dual IF EEPROM
  • SPI, I2C and UART interfaces
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1485: ZigBee®-dual IFs EEPROM adapter for STM3221G-EVAL
2.0 200 KB

Application Notes

描述 版本 大小
pdf
AN4049: In-Home Display with HTTP gateway
2.0 7,871 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IDZ001V1 gerber files
1.0.0 72 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IDZ001V1 BOM
1.0.0 24 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IDZ001V1 schematics
1.0.0 37 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IDZ001V1NRNDSPZB32W1x2.1Buy Direct58.8Distributor reported inventory date: 2014-04-18
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE51
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback