ST Life.augmented

STEVAL-IHM029V1

2000 W universal motor control demonstration board based on the STM8S103F2 MCU and T1235H Triac
  • NRND NRND

The STEVAL-IHM029V1 is a low-cost universal motor control demonstration board designed for the home appliance market, with particular focus on vacuum cleaners, food processors and power tools.

This system features the 20-pin, 8-bit STM8S103F2 microcontroller running at 16 MHz (RC user-trimmable internal RC clock), featuring 4 KB of Flash memory, a 10-bit A/D converter, 8/16 bit timers, communication interfaces and 640 bytes E2PROM.

The power supply circuitry is based on the VIPer16L, an off-line converter with an 800 V avalanche-rugged power section, operating at 60 kHz.

The STEVAL-IHM029V1 can control any universal motor up to 2000 W, thanks to the T1235H, a 12 A 600 V high temperature Triac. The motor control is based on phase-angle.

In order to limit the in-rush current and possible current peaks, the demonstration board features a soft-start routine and a smooth power change function.

The board passed the pre-compliance tests for EMC directives IEC 61000-4-4 (burst up to 8 kV) and IEC 61000-4-5 (surge up to 2 kV).

In standby mode, the STEVAL-IHM029V1 has an overall standby power consumption below 300 mW.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Input voltage range: 90-265 VAC, 50/60 Hz
  • 12 VDC / 5 VDC auxiliary power supply based on the VIPer16L in buck converter topology
  • Total power consumption below 300 mW in standby mode
  • Maximum output power: 2000 W
  • 20-pin, 8-bit STM8S103F2 MCU as main controller
  • Employs zero-voltage switching (ZVS) to synchronize MCU events with the voltage mains
  • Motor driven by T1235H high-temperature Triac in phase-angle control
  • 5 power levels and standby mode selectable by potentiometer
  • 5 LEDs to display the power level of the board
  • “RUN” LED to indicate the board is functioning
  • Standard in-circuit programming connector
  • IEC 61000-4-4 pre-compliance test passed (burst up to 8 kV)
  • IEC 61000-4-5 pre-compliance test passed (surge up to 2 kV)
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0994: 2000 W universal motor control demonstration board based on the STM8S103F2 MCU and T1235H Triac
1.1 140 KB

User Manual

描述 版本 大小
pdf
UM0922: STEVAL-IHM029V1: 2000 W universal motor control based on the STM8S103F2
1.3 641 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-IHM029V1
1.0 168 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials for STEVAL-IHM029V1
1.0 57 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IHM029V1 schematics
1.0.0 59 KB

License Agreement

描述 版本 大小
pdf
Evaluation products license agreement
1.0 126 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IHM029V1NRNDT1235H, VIPER16, STTH1R06Buy Direct101.67Distributor reported inventory date: 2015-01-28
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE41
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback