ST Life.augmented

STEVAL-IHM025V1

1 kW 3-phase motor control demonstration board featuring the IGBT SLLIMM™ STGIPL14K60
  • NRND NRND

The STEVAL-IHM025V1 demonstration board is an AC/DC inverter that generates a three-phase waveform for driving three or two-phase motors such as induction motors or PMSM motors up to 1000 W, with or without sensors.

The system represents a universal, fully-evaluated and populated design consisting of a 3-phase inverter bridge based on the 600 V IGBT SLLIMM™ (small low-loss intelligent molded module) in the SDIP 38L package mounted on a heatsink. The STGIPL14K60 integrates: high voltage, short-circuit rugged IGBT, and high voltage gate drivers with advanced features like integrated op amp suitable for advanced current sensing. Thanks to this integrated module, the system has been specifically designed to achieve power inversion in a reliable and compact design. The system architecture of the module is based on integrated advanced features and is specifically designed to achieve fast and accurate conditioning of the current feedback, thereby matching the typical requirements in field-oriented control (FOC).

The board is designed to be compatible with single-phase mains, supplying from 90 VAC to 285 VAC or from 125 VDC up to 400 VDC for DC voltage.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Min. input voltage: 125 VDC or 90 VAC
  • Max. input voltage: 400 VDC or 285 VAC
  • Max. output power for motors up to 1000 W
  • Regenerative STEVAL-IHM025V1 brake control feature
  • Input inrush limitation with bypassing relay
  • +15 V auxiliary power supply based on buck converter with VIPer16
  • Uses IGBT intelligent power module STGIPL14K60 in SDIP 38L molded package
  • Fully populated board conception with test points and isolated plastic safety cover
  • Motor control connector for interface with STM3210B-EVAL board and other ST motor control-dedicated kits
  • Tachometer input
  • Hall/encoder inputs
  • Possibility to connect a BEMF daughterboard for sensorless six-step control
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1030: 1 kW 3-phase motor control demonstration board featuring the IGBT SLLIMM™ STGIPL14K60
3.1 240 KB

User Manual

描述 版本 大小
pdf
UM0900: 1 kW 3-phase motor control demonstration board featuring IGBT intelligent power module STGIPL14K60 STEVAL-IHM025V1
1.1 1,209 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files
1.0 241 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials
1.0 19 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics
1.0 97 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

License Agreement

描述 版本 大小
pdf
Evaluation products license agreement
1.0 126 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IHM025V1NRNDSTGIPL14K60-280Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE100
DIGIKEYOrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback