STEVAL-IHM028V1
2 kW 3-phase motor control demonstration board featuring the IGBT intelligent power module STGIPS20K60-
活性
The goal of the STEVAL-IHM028V1 demonstration board is to present a universal, fully tested, and populated design consisting of a 3-phase inverter bridge based on the 600 V, 17 A intelligent power module STGIPS20K60. The IPM itself consists of short-circuit rugged IGBTs with negative temperature co-efficiency. It also contains a wide range of auxiliary functions like undervoltage lockout and smart shutdown.
Thanks to these advanced characteristics, the system has been specifically designed to achieve an accurate and fast conditioning of the current feedback, therefore matching the typical requirements for a field oriented control (FOC).
This demonstration board can be used for evaluating a wide range of applications such as
HVAC (air conditioners), power white goods and high end single-phase power tools.
Key Features
- Complete solution for a 2 kW power inverter
- HV supply mode: voltage 90 VAC to 285 VAC or direct DC line 125 V DC to 400 V DC
- Input voltage range extended to +400 V to be compliant with PFC
- Input inrush limiter with bypassing relay
- Brake feature with overvoltage comparator
- Single or three shunt resistors current sensing method
- Hall sensor or encoder input feature
- Tachometer input feature
- Overtemperature and overcurrent hardware protection
- Active fan with automatic overtemperature switching
- Compact and safe design
- Universal conception for further evaluation with bread board and testing pins
- RoHS compliant
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB1230: 2 kW 3-phase motor control demonstration board featuring the IGBT intelligent power module STGIPS20K60
|
1.0 | 221 KB |
User Manual
| 描述 | 版本 | 大小 |
|---|---|---|
|
UM1036: 2 kW 3-phase motor control STEVAL-IHM028V1 demonstration board featuring the IGBT intelligent power module STGIPS20K60
|
1.0 | 1,251 KB |
Presentations & Training Material
Presentations
| 描述 | 版本 | 大小 |
|---|---|---|
|
STEVAL-IHM028V1
|
1.0.0 | 826 KB |
Hardware Resources
Board Manufacturing Specification
| 描述 | 版本 | 大小 |
|---|---|---|
|
Gerber files for STEVAL-IHM028V1
|
1.0.0 | 356 KB |
Bill of Materials
| 描述 | 版本 | 大小 |
|---|---|---|
|
BOM for STEVAL-IHM028V1 board
|
1.0.0 | 19 KB |
Schematic Pack
| 描述 | 版本 | 大小 |
|---|---|---|
|
Board schematics for STEVAL-IHM028V1 board
|
1.0.0 | 132 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IHM028V1 | Active | STGIPS20K60 | 384.43 |
| Ecopack2 | - | |||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||||||||