EVAL6470H
Active
Design Win
Fully integrated stepper motor driver mounting the L6470

Download databrief Order Direct

Product overview

Description

The EVAL6470H demonstration board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the SPIN evaluation software, the board allows the user to investigate all the features of the L6470 device. In particular, the board can be used to check the voltage mode driving and to regulate the L6470 parameters in order to fit the application requirements.

The EVAL6470H supports the daisy chain configuration making it suitable for the evaluation of the L6470 in multi motor applications.

  • All features

    • Voltage range from 8 V to 45 V
    • Phase current up to 3 Arms.
    • SPI with daisy chain feature
    • Socket for external resonator or crystal
    • SW input
    • FLAG and BUSY LED indicators
    • Adjustable supply voltage compensation
    • Suitable to be used in combination with STEVAL-PCC009V2

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVAL6470H
Active
CARD Industrial Ecopack1 - - -

EVAL6470H

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL6470H

Distributor availability of EVAL6470H

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL6470H Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL6470H

Supplier:

ST

Core Product:

L6470

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors