ST Life.augmented

EVAL6206Q

Dual full bridge with programmable overcurrent
  • active 活性

The EVAL6206Q demonstration board allows the user to test the L6206Q functions. The dual full bridges integrated into the L6206Q device can be used to drive a single 2-phase stepper motor or up to four DC motors (unidirectional). The bridges can also operate in parallel mode. The board can be driven using the STEVAL-PCC009V2 demonstration board and the PractiSPIN 2 evaluation software.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Voltage range from 8 to 52 V
  • Phase current up to 2.5 Ar.m.s.
  • Adjustable overcurrent threshold
  • Logic inputs 5 V / 3.3 V compliant
  • Small application footprint with high thermal performance
  • Suitable for use in combination with PractiSPIN™ 2 software

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1612: Dual full bridge with programmable overcurrent
2.0 712 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for EVAL6206Q
1.0 496 KB

Bill of Materials

描述 版本 大小
pdf
BOM for EVAL6206Q
1.0 8 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6206Q schematic
1.0 29 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

License Agreement

描述 版本 大小
pdf
Evaluation products license agreement
1.0 126 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6206QActiveL6206QBuy Direct55.12Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1212
Newark Element14Order NowAMERICA10
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback