ST Life.augmented

STEVAL-IAS003V1

Counter with STM8L101xx low-power microcontroller and LCD
  • 过时的

The STEVAL-IAS003V1 counter demonstration board is intended as an example for applications where a directly-driven LCD with the associated programmable functionality is needed. Targeted areas include the medical and healthcare field, battery-operated counters, meters and many others.

The application is focused on low power consumption, so the STM8L101xx MCU is used, and software is written to optimally use the lowpower modes available. This results in an average current consumption for the entire application of below 1.5 μA, including direct LCD drive, implemented by software.

Very low consumption is achieved by keeping the microcontroller in the active-halt low-power mode for most of the time. From this mode, the STM8L101xx is awakened regularly by the auto wake-up timer.

pdf 下载
Data Brief

Key Features

  • 1.6 μA consumption @ 18 Hz refresh rate
  • 3 digit LCD glass driven by software
  • 2 buttons
  • CR1220 battery operated
  • Minimum external components:only 2 capacitors on top of mandatory parts (battery, LCD, MCU, buttons)
  • Low-cost PCB (single layer)
  • RoHS compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0882: Counter with STM8L101xx low-power microcontroller and LCD
1.2 89 KB

License Agreement

描述 版本 大小
pdf
Evaluation products license agreement
1.0 126 KB

样品 & 购买

顶部
没有结果
Feedback Form
Customer Feedback