ST Life.augmented

STEVAL-PCC009V2

IBU universal interface based on the STM32x
  • active 活性

The STEVAL-PCC009V2 board implements an IBU universal interface (IBUUI), which is an STM32x-based USB-to-serial interface bridge consisting of a configurable 10-pin interface and a 30-pin interface.

The STM32x microcontroller is used as an interface between the PC and another end system. Various communication peripherals are multiplexed with GPIOs, ADC and PWM channels in both the 10-pin and 30-pin interfaces.

With these interfaces, there is a provision to connect a device which can communicate using I2C, SPI and UART. Thus, the IBUUI tool allows users to connect a serial communication-based device to a PC. At the same time, it allows user control of some GPIOs available in 10-pin and 30-pin interfaces, and sets them to input/output mode as per application requirements.

pdf 下载 数据表

Key Features

  • Supports two modes:application mode: the PC GUI allows SPI, I2C and UART interfacing and control of the communication parametersDFU mode: allows the user to change the firmware if required to suit specific applications
  • Board power supplied through a USB Mini B-type connector
  • DLL files provided to allow users to create a customized PC GUI
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1028: IBU universal interface based on the STM32x
1.0 137 KB

Application Notes

描述 版本 大小
pdf
AN3980: STM32 firmware library for dSPIN L6470
1.0 774 KB
pdf
AN3991: How to drive multiple stepper motors with the L6470 motor driver
1.0 1,759 KB
pdf
AN4075: STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board
1.0 409 KB

User Manual

描述 版本 大小
pdf
UM0935: STEVAL-PCC009V2, IBU universal interface based on the STM32F103RB
3.0 2,018 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide
1.0.0 383 KB
pdf
STM32F1xx motor-control firmware for dSPIN - quick guide
1.0.0 193 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-PCC009V2 board
1.0 270 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-PCC009V2 board
2.0 22 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-PCC009V2 board
1.0 64 KB

Associated Software

Related Tools and Software

产品型号 描述
STSW-PCC009 USB to Serial Interface SDK setup
STSW-PCC009V2 IBU Universal Interface firmware updater
STSW-PCC009V2FW STEVAL-PCC009V2 firmware

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-PCC009V2ActiveSTM32F103RBT6Buy direct64.28Distributor reported inventory date: 2013-05-21
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA20
ARROWOrder nowEUROPE100
FARNELLOrder nowEUROPE41
MOUSEROrder nowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback