ANT5-M24LR-A
Multi-bank reference antenna board for M24LR64-R-
NRND
The ANT5-M24LR-A antenna reference board is a ready-to-use PCB that features four M24LR64-R Dual Interface EEPROM ICs connected to a 45 mm x 75 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.
The ANT5-M24LR-A allows system designers to evaluate the M24LR64-R IC in multibank configuration since the board is seen as a 256-Kbit memory split into 4 banks of equal size.
Demonstration software for the DEVKIT-M24LR-A, the DEMOKIT-M24LR-A, and the STARTKIT-M24LR-A are available from http://www.st.com, together with the reference board Gerber files.
Key Features
- Ready-to-use printed circuit board (PCB) including featuring four M24LR64-R ICs connected in parallel to
An 45 mm x 75 mm 13.56 MHz inductive antenna etched on the PCB An I2C connector
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB1095: 4 x 64 Kbit multibank antenna reference board for the M24LR64-R Dual Interface EEPROM
|
1.0 | 63 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
|
5.1 | 890 KB |
|
AN3250: M24LR64-R Multi-bank reference design description and settings
|
1.1 | 598 KB |
Presentations & Training Material
Presentations
| 描述 | 版本 | 大小 |
|---|---|---|
|
dual interface EEPROM evaluation kits and boards
|
1.0.0 | 3,743 KB |
Associated Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| STSW-M24LR011 | M24LR/CR95 application software setup file |
| STSW-M24LR012 | Nfcv-Reader Android App sample code |
| STSW-M24LR013 | Antenna calculation software supporting AN2972 |
Publications and Collaterals
Flyer
| 描述 | 版本 | 大小 |
|---|---|---|
|
Dual Interface EEPROMs
|
2,376 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ANT5-M24LR-A | NRND | M24LR64-R | 36.03 |
| Ecopack2 | - | ||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||||||||||||