M24LR-DISCOVERY
Discovery kit for M24LR04E Dual Interface EEPROM with energy harvesting-
活性
M24LR-DISCOVERY is a ready-to-use kit which features the M24LR04E-R Dual Interface EEPROM IC. It addresses a wide range of applications such as industrial or medical equipment and consumer electronics. This kit contains 2 different boards (see Figure 1):
Key Features
- M24LR board
M24LR04E-RMN6T/2 Dual Interface EEPROM with I2C and ISO/IEC 15693 RF interfaces, 4 Kbits of EEPROM and password protection in SO8N package STM8L152C6T6 8-bit microcontroller, with 8 Kbytes of Flash memory STTS751-0WB3F, low-voltage digital temperature sensor 20 x 40 mm inductive antenna etched on the PCB Two function buttons (User and Reset) SWIM connector for programming and debugging I2C connectors LCD (24 segments, 4 commons) - RF transceiver board
CR95HF-VMD5T 13.56 MHz multi-protocol contactless transceiver IC with SPI and UART serial access STM32F103CB 32-bit microcontroller, with 128 Kbytes of Flash memory 47 x 34 mm 13.56 MHz inductive antenna etched on PCB and associated circuitry USB connector for communication with host PC and demonstration board powering
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB1628: M24LR-DISCOVERY evaluation kit
|
2.0 | 259 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
|
5.1 | 890 KB |
User Manual
| 描述 | 版本 | 大小 |
|---|---|---|
|
UM1589: M24LR-DISCOVERY kit user guide
|
2.0 | 740 KB |
Presentations & Training Material
Presentations
| 描述 | 版本 | 大小 |
|---|---|---|
|
dual interface EEPROM evaluation kits and boards
|
1.0.0 | 3,743 KB |
Hardware Resources
Bill of Materials
| 描述 | 版本 | 大小 |
|---|---|---|
|
Bill of materials for M24LR board
|
33 KB | |
|
Bill of materials for RF transceiver
|
541 KB |
Schematic Pack
| 描述 | 版本 | 大小 |
|---|---|---|
|
M24LR board Schematic
|
1.0 | 102 KB |
|
RF transceiver board schematic
|
1.0 | 135 KB |
Associated Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| STSW-M24LR004 | CR95HF development software for DEMO-CR95HF-A board |
| STSW-M24LR007 | DEMO-CR95HF-A board project |
| STSW-M24LR011 | M24LR/CR95 application software setup file |
| STSW-M24LR012 | Nfcv-Reader Android App sample code |
| STSW-M24LR013 | Antenna calculation software supporting AN2972 |
| STSW-M24LR014 | Simplified software tool to compute rectangular planar antenna inductances |
| STSW-M24LR015 | DEMO-CR95HF-A antenna matching circuit calculation |
| STSW-M24LR016 | M24LR board firmware |
Publications and Collaterals
Flyer
| 描述 | 版本 | 大小 |
|---|---|---|
|
Dual Interface EEPROMs
|
2,376 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| M24LR-DISCOVERY | Active | M24LR04E-R | 24.02 |
| Ecopack2 | - | ||||||||||||||||||||||||||||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||||||||||||||||||||||||||||||||||||||||||