ST Life.augmented

STM32W-SK

Evaluation kit for STM32 Wireless devices
  • active 活性

The STM32W-SK and STM32W-EXT starter and extension kits are easy to use tools for the STM32W108xx microcontrollers. This family of microcontrollers integrates a 32-bit ARM® Cortex™-M3 microprocessor and a 2.4 GHz, IEEE 802.15.4-compliant transceiver. The kits demonstrate how effectively the STM32W108xx can be used in real IEEE 802.15.4 applications.

The STM32W108xx kits provide demonstration applications and documentation which serve as a reference for creating your own applications and re-programming the STM32W108xx microcontroller. You can run the STM32W108xx kits in several ways (remote control/target, HID devices such as a mouse or keyboard and point-to-point applications), using the dedicated software libraries (ZigBee RF4CE, and Simplified MAC), as well as a third-party IDE and C compiler (IAR).

Moreover, the STM32W108xx kits provide a set of APIs which allow you to use the kit platform capabilities such as LEDs and serial communication channels (virtual COM through USB).

pdf 下载 数据表

Key Features

  • 32-bit ARM® Cortex™-M3 microprocessor
  • 2.4 GHz, IEEE 802.15.4-compliant transceiver
  • Suitable for different types of wireless network scenarios such as:Remote control and target networks (based on the ZigBee RF4CE protocol stack) used for driving consumer devices such as TVs and set-top boxes, and HID devices such as a mouse or keyboard.Point to point networks (based on a Simplified MAC library) used to address a basic IEEE 802.15.4 communication. This configuration enables customers to develop any protocol stack of their choice.

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1117: Starter and extension kits for STM32W108xx microcontrollers
4.0 140 KB

Application Notes

描述 版本 大小
pdf
AN3206: PCB design guidelines for the STM32W108 platform
3.3 281 KB
pdf
AN3218: Adjacent channel rejection measurements for the STM32W108 platform
2.3 96 KB
pdf
AN3262: Using the over-the-air bootloader with STM32W108 devices
2.2 1,318 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB

User Manual

描述 版本 大小
pdf
UM0894: STM32W-SK and STM32W-EXT starter and extension kits for STM32W108xx microcontrollers
6.0 1,049 KB
pdf
UM0978: Using the Simple MAC nodetest application
3.0 192 KB

Release Notes

描述 版本 大小
pdf
RN0046: SimpleMAC library for STM32W108xx kits
10.0 109 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32W-SK gerber files
1.0.1 711 KB

Bill of Materials

描述 版本 大小
zip
STM32W-SK BOM
1.0.1 36 KB

Schematic Pack

描述 版本 大小
zip
STM32W-SK schematics
1.0.1 384 KB

Associated Software

Related Tools and Software

产品型号 描述
STM-STUDIO STM Studio run-time variables monitoring and visualization tool
STM32W-EXT Extension boards for evaluation kit for STM32 Wireless devices
STSW-STM32109 HAL migration script for STM32W108xx microcontrollers (AN4141)
STSW-STM32110 STM32W108 standard library firmware

Publications and Collaterals

Flyer

描述 版本 大小
pdf
STM32W 32-bit ARM Cortex-M3 IEEE 802.15.4 SoCs
1.0.0 378 KB

Brochure

描述 版本 大小
pdf
STM32 32-bit ARM Cortex MCUs
2,500 KB

样品 & 购买

顶部
产品型号 Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32W108B-SKNRNDEvaluation kit for STM32 Wireless devicesWith STM32W108CB (128KB Flash) MCUBuy Direct341.77Distributor reported inventory date: 2013-06-18
Distributor NameRegionStockMin. order
NUHORIZONSOrder NowAMERICA51
RUTRONIKOrder NowEUROPE11
DIGIKEYOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE11
Ecopack1-
STM32W108C-SKActiveEvaluation kit for STM32 Wireless devicesWith STM32W108CC (256KB Flash) MCUBuy Direct341.77Distributor reported inventory date: 2013-06-18
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA20
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback