ST Life.augmented

STR91X-SK/IAR

IAR KickStart starter kit with STR912F evaluation board, USB-JTAG debugger and 32KB code-size limited version of IAR EWARM softw
  • active 活性

The IAR KickStart Kits™ are complete, cost-effective solutions for starting application development and evaluating the STMicroelectronics ARM core-based microcontrollers STR912FAW4, STR750FV2, STR731FV2, STR730FZ2, STR712FR2 and STR711FR2.

The KickStart kits come with all the hardware and software you need to start developing applications including the KickStart development board with target microcontroller, the IAR J-Link in-circuit debugger/programmer (USB/JTAG) and IAR Embedded WorkBench for ARM (EWARM) integrated development environment with the KickStart edition of the IAR C/C++ compiler (output code up to 32 Kbytes), built-in Flash loader and sample projects for all device peripherals.

IAR KickStart kits provide evaluation and development support for a full range of ST ARM core-based microcontrollers.

pdf 下载
Data Brief

Key Features

  • The IAR Embedded WorkBench®for ARM (EWARM) software package with:
  • KickStart™ C/C++ compiler for output of code up to 32 Kbytes
  • VisualSTATE®code generator, 20-state version
  • C-SPY®high-level language debugger
  • Editor, linker and librarian tools
  • J-Link in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface.
  • Full-featured KickStart™ development board with target microcontroller.

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0184: IAR™ starter kits for ST ARM core-based microcontrollers
8.1 64 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STR91X-SK/IARActiveWith STR912FAW44 MCU device-329Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback