ST Life.augmented

STR91X-SK/KEI

Keil starter kit with STR912F evaluation board, USB-JTAG debugger and evaluation version of RealView Microcontroller Development
  • active 活性

The Keil starter kits are complete solutions for starting application development and evaluating the STMicroelectronics ARM core-based microcontrollers: STM32F103B, STR912FAW4, STR750FV2, STR730FZ2, and STR710FZ2.

They come with all the hardware and software you need to start developing applications for the STM32, STR9 and STR7 ARM core-based families of microcontrollers. The kits come complete with Keil’s μVision3 integrated development environment for ARM and the 16 Kbyte code-size limited version of the ARM RealView Compilation Tools, a full-featured evaluation board (including USB, USART, SPI, ADC) and target microcontroller, with the ULINK (USB/JTAG) in-circuit debugger/programmer.

Keil starter kits are available for a full range of ST ARM core-based microcontrollers.

pdf 下载
Data Brief

Key Features

  • The ARM®RealView™ Microcontroller Development Kit complete development software package with:
  • μVision3®integrated development environment for application programming and debugging
  • ARM RealView Compilation Tools C/C++ compiler for output of code up to 16 Kbytes
  • RTX real-time kernel, a multi-tasking operating system for embedded applications
  • ULINK™ in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface
  • Full-featured Keil evaluation board with target microcontroller.

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0291: Keil™ starter kits for ST ARM core-based microcontrollers
6.1 129 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STR91X-SK/KEIActiveBuy Direct256.02Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
ARROWOrder NowEUROPE20
Farnell Element14Order NowEUROPE21
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback