ST Life.augmented


Communication/ control board based on ST72F651AR6 microcontroller for power line communication and industrial products
  • active 活性

The EVALCOMMBOARD is a general purpose board developed around the following principles:Provide a reliable and flexible communication channel between a controlling PC and the different reference design boards.Run dedicated FW available for all reference designs. Interact with dedicated SW implementing a reference design specific Graphical User Interface (GUI).

The EVALCOMMBOARD is based on a ST72F651AR6 USB microcontroller, providing as main interface to the controlling PC a standard 12 Mbps USB, available on all recent PCs. An RS232 interface is also available, which can be used as spare communication port. Specific interfaces to different reference design boards are present, providing high flexibility for several applications. Ten bits digital to analog converter (DAC) and high gain, high bandwidth amplifiers are present on the board. Jumpers, switches and LEDs give further adaptability and visualization tools.

A full range of dedicated FW, GUIs and reference design boards are available for different Industrial products.

pdf 下载
Data Brief

Key Features


图案 资源


Technical Documentation

Product Specifications

描述 版本 大小
DB0294: Main interface to the controlling PC a standard 12Mbps based on a ST72F651AR6 USB microcontroller
1.1 46 KB

User Manual

描述 版本 大小
UM0240: ST industrial communication board - EVALCOMMBOARD
1.3 2,307 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-ST7057 EVALCOMMBOARD graphic user interface

样品 & 购买

产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALCOMMBOARDActive-No availability reported, please contact our Sales officeEcopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback