ST Life.augmented

EVALST7538DUAL

Dual channel power line transceiver board based on ST7538
  • active 活性

The EVALST7538DUAL board integrates the ST7538 power line transceiver along with the power supply section, the signal coupling interface section, the crystal oscillator and device protections. The coupling interface section has been realized for communication on CENELEC A-band used mainly for AMR applications, with the chance of programmable switching between 72 kHz and 86 kHz communication channels. This half-duplex “dual channel” communication feature has been implemented through optimized receiving and transmitting filters on the board.

EVALST7538DUAL board must be connected to a PC through the EVALCOMMBOARD general purpose board. The dedicated SW running on the PC can be downloaded from “www.st.com/powerline” web page.

The typical application environment consists of two or more EVALST7538DUAL connected to the same mains line, each connected to its own EVALCOMMBOARD controlled by a PC running the EVALCOMMBOARD GUI software.

pdf 下载
Data Brief

Key Features

  • Practical tool to start designing a PLC node based on the ST7538Q power line FSK transceiver
  • Composed of three main sections:
  • Wide-range input power supply section based on VIPer12A-E, specifically designed to coexist with PLC
  • ST7538Q transceiver section
  • Line coupling interface section tuned for 72-86 kHz dual channel
  • Suitable for pointing to multi-point two-way communication over AC mains
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications
  • Controllable by a PC through
  • EVALCOMMBOARD general purpose board
  • Programmable through intuitive graphical user interface (GUI) for Windows® with full control of ST7538Q parameters

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0297: ST7538Q FSK powerline transceiver evaluation board
2.0 183 KB

Application Notes

描述 版本 大小
pdf
AN2744: ST7538Q power line FSK transceiver dual channel reference design for AMR
1.3 2,373 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
EVALST7538DUAL BOM
27 KB

Schematic Pack

描述 版本 大小
pdf
Boards schematics - Modem section
1.0 26 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-ST7057 EVALCOMMBOARD graphic user interface

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALST7538DUALActiveST7538Buy Direct154.35Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback