ST Life.augmented

EVAL6205N

L6205 DMOS Dual Full Bridge Driver Evaluation Board
  • active 活性

The EVAL6205N will help you in evaluating the L6205 in PowerDIP package. It implements a typical application, enabled to run one to four DC motors or one stepper motor. On the board the L6506, PWM current controller, provides the current control for the L6205N power section. Screw connectors provide connection to motor supply rail and 5 V reference for the logic inputs, as well as the four outputs to motor windings. EVAL6205N can be hooked-up to practiSPIN interface board (EVALpractiSPIN) through a 34-pin connector. This also gives direct access to ICs input signals as well as making possible to provide reference voltages for current control PWM. Operating frequency and reference voltage (independent for the two channels) for the L6506 PWM current control loops could be set by means of three pots placed on the board. EVAL6205N can be used as well to evaluate the L6225N product just adjusting pot settings.

pdf Please read
Errata Sheet

Key Features

  • OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
  • 5.6A OUTPUT PEAK CURRENT (2.8A DC)
  • RDS(ON) 0.3W TYP. VALUE @ Tj = 25 °C
  • OPERATING FREQUENCY UP TO 100KHz
  • NON DISSIPATIVE OVERCURRENT
  • PROTECTION
  • PARALLELED OPERATION
  • CROSS CONDUCTION PROTECTION
  • THERMAL SHUTDOWN
  • UNDER VOLTAGE LOCKOUT
  • INTEGRATED FAST FREE WHEELING DIODES

圖像

图案 资源

顶部

Technical Documentation

Application Notes

描述 版本 大小
pdf
AN1762: L6205, L6206, L6207 dual full bridge drivers
1.5 1,525 KB
pdf
AN1794: PractiSPIN evaluation system configuration and set up guide
2.4 435 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
PCB layout
1.0 179 KB

Schematic Pack

描述 版本 大小
pdf
Board schematic
1.0 86 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-PSPIN001 Software to evaluate all powerSPIN ICs using the evalpractispin board

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6205NActiveL6205Buy Direct25.72Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50
DIGIKEYOrder NowWORLDWIDE141
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback