ST Life.augmented

EVAL6235N

L6235 DMOS Driver for Three-Phase Brushless DC Motor Evaluation Board
  • active 活性

The L6235 device is a DMOS fully integrated 3-phase motor driver with overcurrent protection.

Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.

The device includes all the circuitry needed to drive a 3-phase BLDC motor including: a 3-phase DMOS bridge, a constant off-time PWM current controller and the decoding logic for single ended hall sensors that generates the required sequence for the power stage.

Available in a PowerDIP24 (20 + 2 + 2) package, the L6235 device features non-dissipative overcurrent protection on the high-side power MOSFETs and the thermal shutdown.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current (2.8 A DC)
  • RDS(ON)0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Non-dissipative overcurrent detection and protection
  • Diagnostic output
  • Constant tOFF PWM current controller
  • Slow decay synchronous rectification
  • 60° and 120° hall effect decoding logic
  • Brake function
  • Tachometer output for speed loop
  • Cross-conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2576: Demonstration board for L6235 DMOS driver for 3-phase brushless DC motor
1.0 455 KB

Application Notes

描述 版本 大小
pdf
AN1794: PractiSPIN evaluation system configuration and set up guide
2.4 435 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
EVAL6235N gerber
195 KB

Bill of Materials

描述 版本 大小
pdf
EVAL6235N BOM
7 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6235N Schematics
31 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-PSPIN001 Software to evaluate all powerSPIN ICs using the evalpractispin board
EVAL6235PD L6235 three-phase brushless DC motor driver demonstration board

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6235NActiveL6235Buy Direct25.72Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA11
Newark Element14Order NowAMERICA30
DIGIKEYOrder NowWORLDWIDE331
MOUSEROrder NowWORLDWIDE181
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback