ST Life.augmented

STEVAL-SCM001V1

RTC dongle demonstration board based on the M41T62 and ST72651AR6
  • NRND NRND

The STEVAL-SCM001V1 RTC dongle demonstrates all the features of STMicroelectronics' M41T62 serial access RTC (real-time clock), as well as the mass storage capability using the ST7 USB. The demonstration board also demonstrates the RTC operation using a capacitor or the ST7 MCU regulator as a supply.

pdf 下载
Data Brief

Key Features

  • Small mechanical size: 65 mm X 22 mm, with a USB connector
  • User-friendly GUI (graphical user interface), allowing the user to:directly monitor/control RTC parametersswitch between various application modes (RTC/mass storage)select the voltage supply of the RTC (ST72651AR6 regulator/capacitor)access a help window to explain all GUI operations

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0641: RTC dongle demonstration board based on the M41T62 and ST72651AR6
1.2 87 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
PCB layout for STEVAL-SCM001V1
1.0 121 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials for STEVAL-SCM001V1
1.0 12 KB

Schematic Pack

描述 版本 大小
pdf
Board schematic for STEVAL-SCM001V1
1.0 49 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-SCM001 RTC dongle demo setup

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-SCM001V1NRNDM41T62Q6F; ST72F651AR6T1EBuy Direct59.17Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback