ST Life.augmented

STEVAL-MKI009V1

LIS3LV02DL adapter board designed to be plugged into a standard DIL 20 socket
  • active 活性

The STEVAL-MKI009V1 Adapter Board is is based on the LIS3LV02DL 3-axis digital output linear accelerometer and is intended to provide the user with an effective solution for fast system prototyping and device evaluation directly within the user’s application.

The STEVAL-MKI009V1 is designed to be plugged into a standard DIL 20 socket. It provides the user with the complete LIS3LV02DL pinout, and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

The pinout of the adapter is designed to be fully compatible with all other available adapter boards so that the user can easily switch from one sensor to another during evaluation without the need for board redesign.

pdf 下载
Data Brief

Key Features

  • Complete LIS3LV02DL pinout in standard DIL 20 socket

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0485: LIS3LV02DL adapter board designed to be plugged into a standard DIL 20 socket
1.2 68 KB

User Manual

描述 版本 大小
pdf
UM0395: LIS3LV02DL adapter board
1.2 326 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files
1.0 14 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials
1.0 6 KB

Schematic Pack

描述 版本 大小
pdf
Board schematic
1.0 17 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI009V1ActiveLIS3LV02DLBuy Direct24.44Distributor reported inventory date: 2014-09-01
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE81
MOUSEROrder NowWORLDWIDE91
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback