ST Life.augmented


Digital input termination PCLT2

The purpose of this demo board is to evaluate the features of the PCLT-2A sensor input termination.

The PCLT-2A is a dual termination device for the front-end of a 24 V DC digital input module.

Composed of an input-voltage protection, a serial current-limiter circuit and an output driver, each channel circuit terminates the connection between a high-side proximity sensor and the I/O module. Because of its IEC type programmability and the isolated/non-isolated output options, the PCLT offers a flexible and easy-to-design solution for highly integrated I/O modules.

pdf 下载
Data Brief

Key Features

  • Dual input channel
  • Robust with EMC
  • Wide operating range
  • Exposed pad TSSOP14
  • Flexible current limiter
  • Output driver


图案 资源


Technical Documentation

Product Specifications

描述 版本 大小
DB0499: Digital input termination PCLT2
1.2 112 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
PCB layout
1.0 41 KB

Bill of Materials

描述 版本 大小
Bill of materials
1.0 11 KB

Schematic Pack

描述 版本 大小
Board schematic
1.0 23 KB

样品 & 购买

产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IFP004V1NRNDPCLT-2AT4-81No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback