ST Life.augmented

STEVAL-IFS003V1

Temperature Sensor board based on STLM75 / STDS75 and ST72F651
  • NRND NRND

The purpose of this product evaluation board is to demonstrate the features of temperature sensors STDS75 and STLM75. The board consists of the ST72F651AR6 microcontroller, the STLM75 and STDS75 temperature sensors, and a NAND flash.

The board functions in two operating modes: stand-alone / external power mode and USBpowered mode. When this product evaluation board is connected to a computer through a USB cable, it will also function as a mass storage device. The default state of the board is "mass storage mode", and can be switched to "temperature sensor mode" using the GUI (graphical user interface).

pdf 下载
Data Brief

Key Features

  • ST72F651 microcontroller used for temperature monitoring, data logging and fan speed regulation
  • USB-powered board capable of working in stand-alone mode using the GUI

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0504: Temperature sensor board based on STLM75/STDS75 and ST72F651AR6
1.2 101 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
PCB layout
1.0 242 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials
1.0 12 KB

Schematic Pack

描述 版本 大小
pdf
Board schematic
1.0 51 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-IFS003 Temperature sensors demo setup

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IFS003V1NRNDST72F651AR6T1;STDS75M2F;STLM75DS2F-No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback