STM32-D/RAIS
STM32 MCU daughter board for use with Raisonance REva starter kits-
活性
The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the
REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).
The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.
For more information, refer to the microcontrollers support site on www.st.com.
Key Features
- Raisonance software toolset with:
GNU C compiler RIDE integrated development environment High-level language debugger, editor, project manager and SIMICE simulator RFlasher dedicated programming interface - Embedded RLink in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface
- Unlimited programming of the target device
- Debugging of applications with debug code limitation up to 64 Kbytes
- Interchangeable daughterboards featuring different target microcontrollers allowing development of applications for a wide range of ST microcontrollers
- REva universal evaluation motherboard with:
One standard SO-DIMM connector to plug in interchangeable daughterboards. Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer I²C EEPROM and bus RS-232 driver and 2 DB9 connectors Prototyping area VDD settings for 1.8V, 3.3V and 5V USB powered, no external power required
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB0206: Raisonance REva starter kits for ST ARM core-based microcontrollers
|
8.0 | 138 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | General Description | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32103B-D/RAIS | Active | STM32 MCU daughter board for use with Raisonance REva starter kits | - | 89 |
| Ecopack1 | - | ||||||||||||||||||||
| STM32107C-D/RAIS | Active | STM32 MCU daughter board for use with Raisonance REva starter kits | 122.5 |
| Ecopack1 | - | |||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||||||||