ST Life.augmented

EVL6566A-75WADP

19 V - 75 W laptop adapter with tracking boost PFC pre-regulator, using the L6563 and the L6566A
  • active 活性

In this data brief of the EVL6566A-75WADP demo board, the main characteristics and features of a 75 W adapter wide-range input mains, powerfactor- corrected AC-DC adapter using the new L6566A controller and the L6563 dedicated to the PFC stage are described.

High efficiency and the very low standby input consumption are highlighted in the following figures and tables. The board is programmed for working at fixed frequency (65 kHz) under nominal condition (19 V at 4 A).

On the secondary side the TSM1014 with a precise voltage reference and the optocoupler SFH617A-4 to transfer the error amplifiers information to the primary side have been used.

pdf 下载
Data Brief

Key Features

  • Universal input mains range: 90÷264Vac - Frequency 45 ÷ 65 Hz
  • Output voltage: 19 V@4 A continuous operation
  • Mains harmonics: Acc. to EN61000-3-2 Class-D
  • ST-by mains consumption: Less than 0.25 W @265Vac
  • Overall efficiency: Better than 86%
  • EMI: According to EN55022-Class-B
  • Safety: According to EN60950
  • Low profile design: 25 mm maximum height
  • PCB single layer: single side, 70 μm, CEM-1, 78x174 mm, Mixed PTH/SMT

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0471: 19 V - 75 W laptop adapter with tracking boost PFC pre-regulator, using the L6563 and the L6566A
1.3 196 KB

Application Notes

描述 版本 大小
pdf
AN2690: 19 V - 75 W adapter with pre-regulator PFC using the L6563 and the L6566A
1.1 1,081 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVL6566A-75WADPActiveL6566A, L6563-Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE90
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback