ST Life.augmented

STM32-SK/HIT

Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers
  • active 活性

The Hitex starter kits are complete, full-featured solutions for starting application development and evaluating the features of the STMicroelectronics ARM®core-based microcontrollers. They come with all the hardware and software that developers need to start developing applications for STM32, STR9 and STR7 devices, including full-featured evaluation board, target microcontroller, in-circuit debugger/programmer (USB/JTAG) and the HiTOP development software with C/C++toolset.

pdf 下载 数据表

Key Features

  • Hitex Development Tools©software toolset for ARM®devices, with:HiTOP integrated development environment (IDE) for application programming and debuggingTasking VX C/C++ compiler (STM32 kits), or GNU C/C++ compiler (STR9 and STR7 kits)
  • In-circuit debugger/programmer with USB interface to host PC and industry-standard JTAG interface to the target device
  • Full-featured Hitex evaluation board with target microcontroller.

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0258: Hitex starter kits for ST ARM core-based microcontrollers
6.0 82 KB

样品 & 购买

顶部
产品型号 Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3210B-SK/HITActiveHitex starter kit for STM32 F1 series Performance and Access Line microcontrollersWith STM32F103RB (128KB flash) MCU deviceBuy direct121.27Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
FARNELLOrder nowEUROPE11
MOUSEROrder nowWORLDWIDE21
Ecopack1-
STM3210E-SK/HITActiveHitex starter kit for STM32 F1 series Performance and Access Line microcontrollersWith STM32F103VE (512KB flash) MCU deviceBuy direct158.02Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback