ST Life.augmented

STM32-SK/RAIS

Raisonance REva starter kit for STM32 MCUs, includes RLink
  • active 活性

The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the

REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).

The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.

For more information, refer to the microcontrollers support site on www.st.com.

pdf 下载
Data Brief

Key Features

  • Raisonance software toolset with:
  • GNU C compiler
  • RIDE integrated development environment
  • High-level language debugger, editor, project manager and SIMICE simulator
  • RFlasher dedicated programming interface
  • Embedded RLink in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface
  • Unlimited programming of the target device
  • Debugging of applications with debug code limitation up to 64 Kbytes
  • Interchangeable daughterboards featuring different target microcontrollers allowing development of applications for a wide range of ST microcontrollers
  • REva universal evaluation motherboard with:
  • One standard SO-DIMM connector to plug in interchangeable daughterboards.
  • Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
  • I²C EEPROM and bus
  • RS-232 driver and 2 DB9 connectors
  • Prototyping area
  • VDD settings for 1.8V, 3.3V and 5V
  • USB powered, no external power required

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0206: Raisonance REva starter kits for ST ARM core-based microcontrollers
8.0 138 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3210B-SK/RAISActiveWith STM32F103RB (128KB flash) MCU device-209Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
Ecopack1-
STM3210C-SK/RAISActiveWith STM32F107VC (256KB flash) MCU deviceBuy Direct243.77Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
MOUSEROrder NowWORLDWIDE31
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback