ST Life.augmented

STM8/128-EVAL

Evaluation board with STM8S208MB MCU
  • active 活性

The STM8S2xx evaluation board STM8/128-EVAL is designed as a complete development platform for the STM8 core-based STM8S2xx microcontroller with CAN2.0A/B compliant interface, I2C, SPI, two UART channels with smartcard, IrDA and LIN support, internal 2 Kbyte data Flash and 128 Kbyte Flash program memory, SWIM debugging support.

The full range of hardware features helps you to evaluate all peripherals (including motor control, CAN, micro SD Card, smartcard, UART, LIN, IrDA) and develop your own applications. Extension headers make it possible to easily connect a daughterboard or wrapping board for your specific application.

pdf 下载
Data Brief

Key Features

  • Two 5 V power supply options: power jack or daughterboard
  • Audio play and record
  • 1 Gbyte or more micro SD Card™
  • Both A and B type smartcard support
  • 64 Kbit I2C EEPROM
  • 2 channels of RS-232 communication
  • IrDA transceiver
  • 2 channels of LIN communication
  • CAN2.0A/B compliant connection
  • Inductor motor control connector
  • SWIM and STice debug support
  • 122x32 dot-matrix serial interface LCD module
  • Joystick with 4-direction control and selector
  • Reset, Wakeup, Tamper and User button
  • 4 LEDs
  • Extension connector for daughterboard or wrapping board

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1059: STM8/128-EVAL evaluation board
1.1 133 KB

User Manual

描述 版本 大小
pdf
UM0482: STM8/128-EVAL evaluation board
2.2 785 KB
pdf
UM0501: STM8/128-EVAL demonstration firmware
3.3 226 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM8066 STM8/128-EVAL demonstration firmware (UM0501)
STSW-STM8032 STM8/128-EVAL demonstration firmware

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8/128-EVALActiveBuy Direct159.25Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback