ST Life.augmented

STEVAL-IFP006V1

Quad high side smart power solid state relay evaluation board using the VNI4140K
  • NRND NRND

The purpose of this design is to demonstrate the features of the VNI4140K quad high side smart power solid state relay. The application offers robustness and complies with EMC industrial standards. It implements short-circuit/overload protection and thermal management as well, achieving best-in-class MTBF values. The reference design is suitable for use in programmable logic controllers (PLCs) as well as to drive generic loads which require up to 0.7 A of nominal current (the typical current limitation is 0.7 - 1.7 A). Thanks to the very low RDS(on) (only 80 m typ. @ 25 °C per channel) the device allows very low power consumption during operation and for this reason making it an ideal solution for IP65 / IP67 requirements. The device is compliant with IEC 61131-2 (Programmable Controllers International Standard).

pdf 下载
Data Brief

Key Features

  • Shorted load protections
  • Junction over-temperature protection
  • Case over-temperature protection for thermal independence of the channels
  • Thermal case shut-down non-simultaneous restart for the various channels
  • Protection against loss of ground
  • Current limitation
  • Undervoltage shut-down
  • Open drain diagnostic outputs
  • 3.3 V CMOS/TTL compatible inputs
  • Fast demagnetization of inductive loads
  • Conforms to IEC 61131-2

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0537: Quad high side smart power solid state relay evaluation board using the VNI4140K
1.2 127 KB

Application Notes

描述 版本 大小
pdf
AN2684: STEVAL-IFP006V1: designing with VNI4140K quad high-side smart power solid-state relay ICs
1.2 764 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IFP006V1 gerber files
1.0 116 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IFP006V1 BOM
3.2 7 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IFP006V1 schematics
1.0 24 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IFP006V1NRNDVNI4140KBuy Direct73.31Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA80
RS COMPONENTSOrder NowEUROPE81
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback