ST Life.augmented

STEVAL-ISA031V1

Demonstration board for 40 W auxiliary 3-phase power supply based on the L6565 and STW4N150
  • NRND NRND

This demonstration board introduces a solution for industrial power supplies fed by a 3-phase mains supply. It takes advantage of the high voltage MOSFET (1500 V breakdown voltage) to optimize the operation of the quasi-resonant flyback converter based on the primary controller L6565. The demonstration board has been designed and developed to address low power applications. The board features two outputs, 24 V and 5 V, and is able to deliver more than 40 W. The 5 V output is obtained using an integrated DC-DC converter based on L5970AD, connected on the 24 V output.

pdf 下载
Data Brief

Key Features

  • Input voltage range: 185 Vac to 460 Vac
  • Input frequency range: 50/60 Hz
  • Output voltage Vout1= 24 V @ Iout1= 1.7 A
  • Output voltage Vout2= 5 V @ Iout2= 1 A
  • Total output power 40 W
  • Safety: EN60950
  • EMI: EN55014

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0735: Demonstration board for 40 W auxiliary 3-phase power supply based on the L6565 and STW4N150
1.1 114 KB

User Manual

描述 版本 大小
pdf
UM0584: STEVAL-ISA031V1: 40 W SMPS with HV MOSFET and L6565 for three-phase industrial applications
1.1 398 KB

Presentations & Training Material

Presentations

描述 版本 大小
ppt
10 W-40 W auxiliary 3 phase SMPS
1.0 1,014 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
PCB layout
1.0 51 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials
1.0 10 KB

Schematic Pack

描述 版本 大小
pdf
Board schematic
1.0 1,916 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISA031V1NRNDL6565N; STW4N150Buy Direct147.92Distributor reported inventory date: 2014-04-24
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback