ST Life.augmented

STEVAL-CCA007V1

Demonstration board for the TS2012 filter-free stereo 2x2.8W class D audio power amplifier
  • NRND NRND

The STEVAL-CCA007V1 demonstration board is designed to test the features and performance of the TS2012, a fully differential class D stereo power amplifier. The TS2012 device is housed in a QFN package and mounted on a two-layer PCB, with the copper area acting as a heatsink. Easily accessible connectors on the board allow changing or driving the gain select pins (G0 and G1) and standby control pins. It is also possible to change the input configuration of the TS2012.

pdf 下载
Data Brief

Key Features

  • Operating range from VCC = 2.5 V to 5.5 V
  • Standby mode (active low)
  • Output power per channel: 1.35 W at 5 V or 0.68 W at 3.6 V, 8 with 1% THD+N max
  • Output power per channel: 2.2 W at 5 V, 4 with 1% THD+N max
  • Four gain select settings: 6, 12, 18, 24 dB
  • Low current consumption
  • PSRR: 70 dB (typ) at 217 Hz with 6 dB gain
  • Fast start-up phase: 1 ms
  • Thermal shutdown protection
  • QFN20 4x4 mm lead-free package

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0646: Demonstration board for the TS2012 filter-free stereo 2 x 2.8 W, class D audio power amplifier
1.1 55 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
PCB layout
1.0 73 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials
1.0 7 KB

Schematic Pack

描述 版本 大小
pdf
Board schematic
1.0 30 KB

License Agreement

描述 版本 大小
pdf
Demo products licence agreement
1.0 22 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-CCA007V1NRNDTS2012IQT-Distributor reported inventory date: 2014-04-23
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback