ST Life.augmented

EVAL6226QR

Demonstration board using a dual full-bridge L6226Q for motor control applications
  • active 活性

The L6226Q is a DMOS dual full-bridge designed for motor control applications, realized in BCD multipower technology. The L6226Q features thermal shutdown and a non-dissipative overcurrent detection on the high-side power MOSFETs plus a diagnostic output that can be easily used to implement the overcurrent protection.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(on)0.73 Ω typ. value @ TJ= 25 °C
  • Operating frequency up to 100 kHz
  • Programmable high-side overcurrent detection and protection
  • Diagnostic output
  • Paralleled operation
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodes

圖像

Board photo for EVAL6226QR

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1880: Demonstration board mounting the L6226Q dual full-bridge driver
1.0 279 KB

Application Notes

描述 版本 大小
pdf
AN2758: EVAL6226QR demonstration board using a dual full-bridge L6226Q for motor control applications
2.2 221 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
EVAL6226QR BOM
1.0.0 12 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6226QR schematic
1.0.0 13 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6226QRActiveL6226QBuy Direct36.75Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE121
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。