ST Life.augmented

STEVAL-ISA035V1

Non-isolated offline power supply demonstration board based on the VIPER22A-E
  • active 活性

Many appliances today use non-isolated power supplies to furnish the low output power required to run a microcontroller, LED displays, and relays or AC switches. This type of power supply has a single rectifier to reference the neutral to output ground in order to fire Triacs or AC switches.

This demonstration board can use the VIPER12A-E or the VIPER22A-E, which are pinfor- pin compatible and can supply power for a wide variety of applications.

The VIPER12A-E is used for 12 V at 200 mA and 16 V at 200 mA, while the VIPER22A-E is used for 12 V at 350 mA and 16 V at 350 mA.

The same board can be used for any output voltage from 10 V to 35 V.

For more design details, please refer to application note AN1357.

pdf 下载
Data Brief

Key Features

  • Input voltage range 85 Vac to 264 Vac
  • Input voltage frequency 50/60 Hz
  • Lowest possible component count
  • Integrated thermal overload protection
  • No-load consumption around 200 mW
  • 70% to 80% efficiency at full load
  • Integrated short-circuit protection

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0693: Non-isolated offline power supply demonstration board based on the VIPER22A-E
2.1 88 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
PCB layout
1.0 132 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials
1.0 50 KB

Schematic Pack

描述 版本 大小
pdf
Board schematic
1.0 348 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISA035V1ActiveVIPER22ADIP-EBuy Direct56.35Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE91
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback