ST Life.augmented

STM8-SK/RAIS

Raisonance REva starter kit for STM8S MCUs, includes RLink
  • active 活性

The REva starter kits are Raisonance’s complete, cost-effective solutions for starting application development and evaluating STM8x, ST7LITEx, ST7Fox, ST7232x, ST7234x, ST7236x and ST7263B microcontrollers.

Kits contain all the hardware and software required to develop applications for microcontrollers, including the REva evaluation board, target STM8 and ST7 microcontrollers, embedded RLink for in-circuit debugging and in-circuit programming and the raisonance integrated development environment (Ride7) with application builder.

pdf 下载
Data Brief

Key Features

  • Embedded RLink
  • USB interface to host PC
  • In-circuit debugging and programming
  • Application board connection via ST SWIM, ICC or JTAG
  • REva motherboard
  • 1 standard SO-DIMM connector to plug in daughterboards
  • Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
  • I²C EEPROM and bus
  • RS-232 driver and 2 DB9 connectors
  • Prototype area
  • VDD settings for 1.8 V, 3.3 V and 5 V microcontrollers
  • USB powered, no external power required
  • Interchangeable REva daughterboard
  • Features different STM8 and ST7 MCUs to permit application development for a wide range of devices and may include additional device specific features
  • Raisonance software
  • Ride7: Editor, SIMICE simulator, Rbuilder, C compiler, debugger, Project manager, and CodeCompressor
  • RFlasher7 device programming interface

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0178: Raisonance's complete, low-cost starter kits for STM8 and ST7
7.0 282 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8/128-SK/RAISActiveWith STM8S903K3 (8KB flash), STM8S105C6 (32KB flash) and STM8S208RB (128KB flash) MCU devicesBuy Direct224.17Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。