ST Life.augmented

STEVAL-ISA060V1

6 W single output SMPS demonstration board based on the VIPER17
  • NRND NRND

This demonstration board is based on the new VIPER17 device and implements a standard single-output isolated flyback converter operating at fixed frequency that can be 115 kHz or 60 kHz.

The VIPER17 device integrates in the same package two components: an advanced PWM controller with built-in BCD6 technology and an 800 V avalanche rugged vertical power MOSFET.

It is very suitable for offline power conversion operating either with wide range input voltage (85 VAC - 270 VAC) up to 6 W or with single range input voltage (85 VAC - 132 VAC or 175 VAC - 265 VAC). With European range input voltage (175 VAC - 265 VAC) the device can handle up to 10 W of output power.

The proposed solution has the advantage of using few external components compared to a discrete solution, providing several protections and very low standby consumption in no-load condition.

The protections present on the device such as overload and output overvoltage protections, secondary winding short-circuit protection, hard transformer saturation and brownout protections improve the reliability and safety of the design.

The frequency jittering, that is inside implemented, helps to meet the standards regarding electromagnetic disturbance.

Moreover internal thermal shutdown and an 800 V avalanche rugged power MOSFET improve the robustness of all the system.

If brownout and overvoltage protection are not necessary, the number of external components is further reduced.

pdf 下载
Data Brief

Key Features

  • Input voltage range Vin: 90 VRMS to 265VRMS
  • Output voltage Vout: 12 V
  • Max output current Iout: 500 mA
  • Precision of output regulation ΔVout_LF: ±5%
  • High frequency output voltage ripple ΔVout_LF: 50 mV

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0769: 6 W single output SMPS demonstration board based on the VIPER17
1.1 126 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-ISA060V1 board
1.0 74 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-ISA060V1 board
1.0 11 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-ISA060V1 board
1.0 34 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISA060V1NRNDVIPER17HNBuy Direct60.45Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE11
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback