ST Life.augmented

STM32-COMSTICK

Hitex complete, low-cost kit for evaluation and development of STM32 and STR91xF in networked embedded applications
  • NRND NRND

The comSticks are complete, low-cost evaluation and development packages that provide a fast and easy introduction to the networking features of Cortex™-M3 STM32 and ARM966E® corebased microcontroller families.

The ComSticks include several sample applications implementing device peripherals (Ethernet, USB, CAN, ADC,...) plus a web server application so that users can explore networking of embedded applications. The C source code for all sample applications is provided so that users can modify them, and then rebuild and debug the application.

The software package includes an unlimited Hitex toolchain tailored to the ComSticks.

Software tools include an unlimited C compiler (TASKING for Cortex™-M3 and GNU for ARM) to build/rebuild the sample applications and Hitex HiTOP5 development environment for code editing, device programming and application debugging.

For programming and debugging applications, the ComSticks connect to a host PC via a dedicated USB port.

Application power is also provided via the USB connection with the host PC.

pdf 下载
Data Brief

Key Features

  • STM32-comStick with STM32F107VC and STR9-comStick with STR912FW
  • In-circuit debugging/programming via dedicated USB connector
  • Software package withHiTOP IDE for programming and debuggingC compiler for Cortex™-M3 and ARM (no code size limit)C source code for evaluation applicationsSTM32 and STR9 libraries from STMicroelectronicsQuick start and full documentationWeb links for updates, FAQs and information

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0414: Hitex complete, low-cost kit for evaluation and development of STM32 and STR91xF in networked embedded applications
2.1 125 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32-COMSTICKNRNDBuy Direct77.17Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
RS COMPONENTSOrder NowEUROPE21
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE81
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback