ST Life.augmented

STM8/128-EV/TS

STM8S evaluation board with Touch Sensing solution evaluation
  • active 活性

The STM8S touch sensing evaluation kit (STM8/128-EV/TS) enables designers, who are familiar with standard STM8S microcontrollers, to create higher-end look-and-feel user interfaces by replacing conventional electromechanical switches with touch sensing controls. Designers can thus combine touch sensing functions with traditional MCU features such as communication, LED control, beeper, LCD control, and so on.

The kit contains an STM8/128-EVAL board, and an STM8S touch sensing evaluation daughterboard (STM8Sxxx-TS1) which provides an evaluation platform for the resistor-capacitor acquisition principle.

The touch sensing library is a complete, free source-code solution to transform any 8-bit STM8 microcontroller into a capacitive touchkey controller.

pdf 下载
Data Brief

Key Features

  • Evaluation kit composed of:
  • STM8/128-EVAL evaluation board
  • STM8Sxxx-TS1 daughterboard
  • Touch-sensing interface offering 5 touchkeys and 1 slider
  • LCD display to report touchkeys, slider status and parameters
  • Configurable operation: debounce, low-power mode duration, recalibration time-out, slider resolution.
  • Touch sensing library featuring:
  • RC acquisition principle
  • Supports up to 24 capacitive sensing touchkeys
  • Supports up to 2 capacitive sensing wheels or sliders using 5 or 8 channels
  • Supports of active shield
  • Low BOM with only 1 I/O per channel + 1 I/O to control the load resistor.
  • Up to 8-bit resolution wheel/slider using 8 channels
  • Advanced processing featuring: Autocalibration, Debounce filtering, Environment control system (ECS), Detection exclusion system
  • – Free C source code library

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1070: STM8S touch sensing evaluation kit
1.1 68 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0075: 触摸感应软件库(TSSL) 常见问题和解答(FAAQs)
1.3 111 KB

User Manual

描述 版本 大小
pdf
UM0671: STM8/128-EV/TS STM8S touch sensing evaluation board
4.2 1,195 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM8003 STM8S20xxK-TS1 Evaluation Board Firmware

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8/128-EV/TSActive-179Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Farnell Element14Order NowEUROPE41
DIGIKEYOrder NowWORLDWIDE31
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback