ST Life.augmented

STEVAL-ILL013V1

80 W offline PFC and LED driver demonstration board with dimming based on the L6562A
  • NRND NRND

The use of high power LEDs in lighting applications is becoming increasingly popular due to rapid improvements in lighting efficiency, longer life, higher reliability and overall cost effectiveness. Dimming funtions are more easily implemented in LEDs, and they are more robust and offer wider design flexibility compared to other light sources.

The STEVAL-ILL013V1 demonstration board is an 80 W offline dimmable LED driver with high power factor (PF) intended for 350 mA, 700 mA and 1 A LEDs.

The converter is designed as a constant current source to achieve the best lighting performance from the LEDs, and can be used for lighting applications from low power, low voltage to high power, high voltage. This allows designers to cover a wide range of different LED systems using a single topology.

Additionally, in lighting applications where the input active power is higher than 25 W and a high power factor is required, the high PF converter can be connected as the first stage, before the modified BUCK converter.

This demonstration board design is complaint with standard EN61000-3-2 (limits for harmonic current emissions).

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • 80 W LED driver
  • 350 mA, 700 mA and 1 A LED current settings
  • High efficiency (~90%)
  • Wide input voltage range: 88 V to 265 VAC
  • High power factor: 0.982 for 230 V/50 Hz AC
  • Universal PWM input for dimming (external board required)
  • Non-isolated SMPS
  • Brightness regulation between 0 and 100%
  • EMI filter implemented
  • EN55015 and EN61000-3-2 compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0766: 80 W offline PFC and LED driver demonstration board with dimming based on the L6562A
1.1 141 KB

User Manual

描述 版本 大小
pdf
UM0670: 80 W offline LED driver with PFC
2.1 1,869 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-ILL013V1 board
1.0 51 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-ILL013V1 board
1.0 59 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-ILL013V1 board
1.0 55 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL013V1NRNDL6562ADBuy Direct105.47Distributor reported inventory date: 2015-03-26
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback