ST Life.augmented

STEVAL-ISA059V1

DC-DC converter demonstration board based on the TSM108
  • NRND NRND

The typical application implemented in this demonstration board, based on the TSM108, is a battery charger. The device is a step down controller that features constant voltage and constant current regulation and can drive either a p-channel MOSFET or a PNP bipolar transistor.

This demonstration board was designed to allow different converter configurations. Several options for power semiconductor footprints are available on the PCB in order to make it adaptable to a wide range of converter output power.

The TSM108 is especially suited for cigarette lighter accessories.

pdf 下载
Data Brief

Key Features

  • Input voltage: Vin = 12 V
  • Output voltage: Vout = 6 V
  • Maximum output current: Iout = 800 mA

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0790: DC-DC converter demonstration board based on the TSM108
1.1 119 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-ISA059V1 board
1.0 40 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-ISA059V1 board
1.0 11 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-ISA059V1 board
1.0 45 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISA059V1NRNDTSM108IDBuy Direct79.75Distributor reported inventory date: 2014-04-17
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback